IESNA:LM-63-2002
[TEST]P1055214
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S485D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1065
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 19.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
704.2 696.5 693.6 688.3 681.2 672.4 660.6 648.2 634.1 618.2
599.4 581.1 560.5 539.9 518.1 495.7 472.8 449.2 425.1 399.2
375 349.1 323.2 297.9 272 245.5 219 191.3 164.3 137.8
110.1 86 63 41.8 21.8 7.1 0
704.2 708.3 703.6 695.3 681.8 662.9 640.6 617.6 589.9 563.4
535.2 506.3 475.1 443.3 411 379.2 347.4 316.2 286.1 256.1
227.3 199 171.9 146 125.4 108.9 93.6 78.9 65.9 53.6
43 33.6 24.7 17.1 10.6 4.7 0
704.2 700 691.2 670.6 641.2 611.1 576.4 539.3 498.7 458.1
415.7 375 335.6 299.1 265.5 233.7 201.4 179 162.5 146.6
130.7 117.8 105.4 93.6 83.6 74.2 64.8 56.5 48.9 41.2
33.6 27.1 21.2 15.3 9.4 4.7 0
704.2 700 682.4 651.8 616.4 574 529.3 480.4 431.6 384.5
339.1 299.1 260.8 224.3 197.8 180.2 163.1 149 134.2 121.9
110.7 100.7 91.3 82.4 74.2 66.5 58.9 51.8 44.7 38.3
31.8 25.9 20 14.7 9.4 4.7 0
704.2 701.8 684.7 651.2 610.5 565.2 515.2 461 409.2 360.9
315 274.4 234.9 204.9 186.6 170.2 155.4 141.9 128.4 116.6
106.6 97.1 88.3 80.1 71.8 64.2 57.1 50.6 43.6 37.1
31.2 25.3 19.4 14.1 8.8 4.1 0
